WORKSHOP Lineup
With over 45 years of Wet/Dry Vac engineering and manufacturing excellence under our belts, we produce quality vacs, accessories and filters for commercial users, construction professionals and do-it-yourselfers.
This compact cartridge filter is specifically designed to capture the fine dust and ashes collected with the WS0500ASH ash vacuum.
WS15050F | HEPA Media Filter for Ash Vacuum |
Feature 1 | The WS15050F is a certified HEPA media filter that traps ash and ultra-fine dust preventing it from escaping the vacuum |
Feature 2 | HEPA Filtration – HEPA media captures ash and other fine particles. This material captures particles down to 0.3 microns at 99.97% efficiency |
Feature 3 | Pleated Design – The pleated cartridge filter design on this HEPA media filter allows for more surface area to improve airflow and reduce clogging |
Feature 4 | Use with WS0500ASH ash vacuum cleaner to collect ashes and fine debris under 122°F (50°C) |
Feature 5 | Easy Cleaning – Filter material is coated to make cleaning the filter fast and easy |
Feature 6 | Maintenance – Replace your ash vacuum cleaner filter often to keep your vacuum cleaner functioning at its best |
Feature 7 | Includes: 1 HEPA Filter |
Feature 8 | WORKSHOP® WS0500ASH Ash Vacuum Cleaner |
This limited warranty is offered by Emerson Tool Company, a division of Emerson Electric Co. Select below and leann more about the WORKSHOP Warranty terms and conditions